Page 308 - RF Adapter Datasheets
P. 308

2.92mm Female to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9454


                   Configuration
                       • 2.92mm Female Connector 1                      • 50 Ohms
                       • 2.4mm Male Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9454 2.92mm female to 2.4mm male adapter is part of our full line of RF components available for same-day
                   shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. The 2.4mm
                   connector mates mechanically with commercially available 1.85mm (V) connectors. Our 2.92mm to 2.4mm adapter has a
                   female to male gender configuration. PE9454 2.92mm female to 2.4mm male adapter operates to 40 GHz. The Pasternack
                   RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.32           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.752 in [19.1 mm]
                       Weight                                            0.01 lbs [4.54 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 2.4mm Male Adapter PE9454








                                                        PE9454  REV 1.2                                                1
   303   304   305   306   307   308   309   310   311   312   313