Page 304 - RF Adapter Datasheets
P. 304

2.92mm Female to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91451


                   Configuration
                       • 2.92mm Female Connector 1                      • 50 Ohm
                       • 2.4mm Male Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91451 2.92mm female to 2.4mm male adapter is part of our full line of RF components available for same-day
                   shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. The 2.4mm
                   connector mates mechanically with commercially available 1.85mm (V) connectors. Our 2.92mm to 2.4mm adapter has a
                   female to male gender configuration built of durable stainless steel. PE91451 2.92mm female to 2.4mm male adapter operates
                   to 40 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.73 in [18.54 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.0103 lbs [4.67 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 2.4mm Male Adapter PE91451
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91451  REV 1.0                                                1
   299   300   301   302   303   304   305   306   307   308   309