Page 309 - RF Adapter Datasheets
P. 309

2.92mm Female to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9454


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female             2.4mm Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Hex Size                                                             5/16 in.
                       Mating Torque                                                8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                             2.4mm Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       Oxide-Noryl                             Oxide-Noryl
                       Outer Conductor Passivated Stainless Steel
                                                            ASTM A380
                       Body                                                Passivated Stainless Steel
                                                                                                     ASTM A380
                       Coupling Nut                                        Passivated Stainless Steel
                                                                                                     ASTM A380
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 2.4mm Male Adapter PE9454








                                                        PE9454  REV 1.2                                                2
   304   305   306   307   308   309   310   311   312   313   314