Page 261 - RF Adapter Datasheets
P. 261

2.92mm Male to 2.92mm Female Radius
     Right Angle Adapter, Up To 40 GHz




     RF Adapters Technical Data Sheet                                                                      PE91070


                   Configuration
                       • 2.92mm Male Connector 1                        • 50 Ohm
                       • 2.92mm Female Connector 2                      • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 40 GHz                 • Contact plating according to ASTM B-488
                       • 2.92mm interface compliant with MIL-STD-348    • Gold Plated Beryllium Copper Contact
                       • Epoxy captivation
                   Applications
                       • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91070 2.92mm male to 2.92mm female radius right angle adapter is part of our full line of RF components
                   available for same-day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm
                   connectors. Our 2.92mm to 2.92mm adapter has a male to female gender configuration. PE91070 2.92mm male to 2.92mm
                   female adapter operates to 40 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum. This radius right
                   angle 2.92mm to 2.92mm adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.5:1
                       Insertion Loss                                                     0.5           dB
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       High Potential Voltage                                            1,000          Vrms
                         at 5 MHz
                       Corona Discharge                                                   375           Vrms
                         at 70,000 ft
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 2.92mm Female Radius Right Angle Adapter, Up To 40 GHz PE91070








                                                       PE91070  REV 1.2                                                1
   256   257   258   259   260   261   262   263   264   265   266