Page 258 - RF Adapter Datasheets
P. 258

2.92mm Male to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9455


                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.92mm Male             2.4mm Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.92mm Male                             2.4mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 2.4mm Female Adapter PE9455








                                                        PE9455  REV 1.1                                                2
   253   254   255   256   257   258   259   260   261   262   263