Page 262 - RF Adapter Datasheets
P. 262

2.92mm Male to 2.92mm Female Radius
     Right Angle Adapter, Up To 40 GHz




     RF Adapters Technical Data Sheet                                                                      PE91070


                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       RF Leakage: -90 dB max from 2 to 3 GHz.
                   Mechanical Specifications
                       Size
                       Length                                            0.85 in [21.59 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.011 lbs [4.99 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.92mm Male             2.92mm Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       Mating Cycles                                500                      500
                       Hex Size                                    5/16 in.
                       Mating Torque                         8 in-lbs [0.90 Nm] max
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.92mm Male                             2.92mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            ASTM B-488                              ASTM B-488
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                     Passivated Stainless Steel
                                                                                                    ASTM A-967
                       Body        Passivated Stainless Steel
                                                            ASTM A-967
                       Coupling Nut   Passivated Stainless Steel
                                                            ASTM A-967
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 2.92mm Female Radius Right Angle Adapter, Up To 40 GHz PE91070








                                                       PE91070  REV 1.2                                                2
   257   258   259   260   261   262   263   264   265   266   267