Page 257 - RF Adapter Datasheets
P. 257

2.92mm Male to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9455


                   Configuration
                       • 2.92mm Male Connector 1                        • 50 Ohms
                       • 2.4mm Female Connector 2                       • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 40 GHz                 • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9455 2.92mm male to 2.4mm female adapter is part of our full line of RF components available for same-day
                   shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. The 2.4mm
                   connector mates mechanically with commercially available 1.85mm (V) connectors. Our 2.92mm to 2.4mm adapter has a
                   male to female gender configuration. PE9455 2.92mm male to 2.4mm female adapter operates to 40 GHz. The Pasternack
                   RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.3:1
                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 18   18 to 26.5   26.5 to 40                         GHz
                       VSWR, Max              1.1:1      1.2:1      1.3:1
                       .

                   Mechanical Specifications
                       Size
                       Length                                            0.77 in [19.56 mm]
                       Width                                             0.36 in [9.14 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Male to 2.4mm Female Adapter PE9455








                                                        PE9455  REV 1.1                                                1
   252   253   254   255   256   257   258   259   260   261   262