Page 114 - RF Adapter Datasheets
P. 114

2.4mm Female to 2.4mm Female Bulkhead
     Mount Adapter, 0.87 inches long




     RF Adapters Technical Data Sheet                                                                      PE91459


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.4mm Female             2.4mm Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.4mm Female                            2.4mm Female
                       Contact        Beryllium Copper                         Beryllium Copper
                       Insulation          PEI                                     PEI
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   2.4mm Female to 2.4mm Female Bulkhead Mount Adapter, 0.87 inches long from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4% availability
                   and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2.4mm Female to 2.4mm Female Bulkhead Mount Adapter, 0.87 inches long PE91459

                   URL: https://www.pasternack.com/2.4mm-female-2.4mm-female-straight-adapter-pe91459-p.aspx











                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91459  REV 1.0                                                2
   109   110   111   112   113   114   115   116   117   118   119