Page 110 - RF Adapter Datasheets
P. 110

2.4mm Female to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9453


                       Width                                             0.36 in [9.14 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.4mm Female             2.4mm Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.4mm Female                            2.4mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Female to 2.4mm Female Adapter PE9453








                                                        PE9453  REV 1.1                                                2
   105   106   107   108   109   110   111   112   113   114   115