Page 113 - RF Adapter Datasheets
P. 113

2.4mm Female to 2.4mm Female Bulkhead
     Mount Adapter, 0.87 inches long




     RF Adapters Technical Data Sheet                                                                      PE91459


                   Configuration
                       • 2.4mm Female Connector 1                       • Straight Body Geometry
                       • 2.4mm Female Connector 2                       • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.3:1 up to 50 GHz                 •  Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91459 2.4mm female to 2.4mm female bulkhead adapter is part of our full line of RF components available
                   for same-day shipping. The 2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our
                   2.4mm to 2.4mm adapter has a female to female gender configuration. PE91459 2.4mm female to 2.4mm female adapter
                   operates to 50 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF 2.4mm to 2.4mm bulkhead
                   adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other rack
                   mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       VSWR                                                              1.3:1
                       Insertion Loss                                                     0.3           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.866 in [22 mm]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Female to 2.4mm Female Bulkhead Mount Adapter, 0.87 inches long PE91459
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91459  REV 1.0                                                1
   108   109   110   111   112   113   114   115   116   117   118