Page 115 - RF Adapter Datasheets
P. 115
PE91459 CAD Drawing
2.4mm Female to 2.4mm Female Bulkhead Mount Adapter, 0.87 inches long
APPROVED S.ELLIS THE INFORMATION AND DESIGN IN THIS DOCUMENT IS THE PROPERTY OF PASTERNACK CORPORATION. ALL RIGHTS RESERVED. 1 1 N/A REV A
DATE 03/11/19 SHEET OF SCALE PE91459
REVISIONS PART NUMBER
DESCRIPTION INITIAL RELEASE .259 +.005 -.000 6.58 +0.13 0.00 MOUNTING HOLE Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone: 1.949.261.1920 │ 1.866.727.8376 Fax: 1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com K.DANG
DRAWN BY
REV. A CAGE 53919
.280 +.005 -.000 7.11 +0.13 0.00 FRACTIONS ± 1/32 ANGLES ± 1° SIZE A
.256 [6.50] "D" FLAT UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS TOLERANCES: .2 [5.08] .X=± .01 [ .25 ] .XX=± .005 [ .13 ] .XXX=± ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY. THIRD-ANGLE PROJECTION
3/8 HEX 2.4mm FEMALE BULKHEAD
.504 12.80 .157 4.00 MAX. PANEL TYP
.866 22.00
THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.
.065 1.65
2.4mm FEMALE
M7 X 0.75 -6G TYP
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
T-Rev.B
PE91459 REV 1.0 3