Page 116 - RF Adapter Datasheets
P. 116

Bulkhead 2.4mm Female to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9640


                   Configuration
                       • 2.4mm Female Connector 1                       • Straight Body Geometry
                       • 2.4mm Female Connector 2                       • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.35:1 up to 50 GHz                • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9640 bulkhead 2.4mm female to 2.4mm female adapter is part of our full line of RF components available
                   for same-day shipping. The 2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our
                   2.4mm to 2.4mm adapter has a female to female gender configuration. PE9640 2.4mm female to 2.4mm female adapter
                   operates to 50 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This RF 2.4mm bulkhead to
                   2.4mm adapter allows designers to create external connections on their product enclosures, and can be used in a variety of
                   other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       VSWR                                                              1.35:1
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 18   18 to 26.5   26.5 to 40   40 to 50              GHz
                       VSWR, Max              1.1:1      1.2:1      1.3:1     1.35:1
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead 2.4mm Female to 2.4mm Female Adapter PE9640








                                                        PE9640  REV 1.1                                                1
   111   112   113   114   115   116   117   118   119   120   121