Page 47 - RF Adapter Datasheets
P. 47

1.85mm Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91084


                   Mechanical Specifications
                       Size
                       Length                                            1 in [25.4 mm]
                       Width                                             0.31 in [7.87 mm]
                       Weight                                            0.015 lbs [6.8 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     1.85mm Female            1.85mm Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           1.85mm Female                            1.85mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Stainless Steel       Gold            Stainless Steel         Gold
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Female to 1.85mm Female Adapter PE91084








                                                       PE91084  REV 1.3                                                2
   42   43   44   45   46   47   48   49   50   51   52