Page 46 - RF Adapter Datasheets
P. 46

1.85mm Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91084


                   Configuration
                       • 1.85mm Female Connector 1                      • 50 Ohm
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91084 1.85mm female to 1.85mm female adapter is part of our full line of RF components available for same-
                   day shipping. The 1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our 1.85mm to
                   1.85mm adapter has a female to female gender configuration. PE91084 1.85mm female to 1.85mm female adapter operates
                   to 67 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           67            GHz
                       RF Leakage                                                         -90           dB
                       Input Power (CW)                                                   20           Watts
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 50   50 to 67                                        GHz
                       VSWR, Max              1.35:1
                       VSWR, Typ                        1.35:1
                       .
                       Electrical Specification Notes:
                       Values at 25° sea level.




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Female to 1.85mm Female Adapter PE91084








                                                       PE91084  REV 1.3                                                1
   41   42   43   44   45   46   47   48   49   50   51