Page 52 - RF Adapter Datasheets
P. 52

1.85mm Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91115


                   Mechanical Specifications
                       Size
                       Length                                            0.852 in [21.64 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     1.85mm Female            1.85mm Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           1.85mm Female                            1.85mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       PEI/PCTFE                                PEI/PCTFE
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                                                           ASTM A967-99                             ASTM A967-99
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Female to 1.85mm Female Adapter PE91115








                                                        PE91115  REV 1.1                                               2
   47   48   49   50   51   52   53   54   55   56   57