Page 38 - RF Adapter Datasheets
P. 38

1.85mm Male to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91086


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      1.85mm Male             1.85mm Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            1.85mm Male                             1.85mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                         Stainless Steel         Gold
                       Body            Stainless Steel         Gold
                       Coupling Nut    Stainless Steel         Gold
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Male to 1.85mm Female Adapter PE91086
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91086  REV 1.3                                                2
   33   34   35   36   37   38   39   40   41   42   43