Page 37 - RF Adapter Datasheets
P. 37

1.85mm Male to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91086


                   Configuration
                       • 1.85mm Male Connector 1                        • 50 Ohm
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features

                       • Max VSWR of 1.35:1 up to 67 GHz                • Gold Plated Beryllium Copper Contact
                   Applications

                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91086 1.85mm male to 1.85mm female adapter is part of our full line of RF components available for same-
                   day shipping. The 1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our 1.85mm to
                   1.85mm adapter has a male to female gender configuration. PE91086 1.85mm male to 1.85mm female adapter is gold plated
                   and operates to 67 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. The PE91086 Pasternack RF
                   adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           67            GHz
                       VSWR                                                              1.35:1
                       RF Leakage                                                         -90           dB
                       Input Power (CW)                                                   20           Watts
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.96 in [24.38 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.015 lbs [6.8 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Male to 1.85mm Female Adapter PE91086
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91086  REV 1.3                                                1
   32   33   34   35   36   37   38   39   40   41   42