Page 35 - RF Adapter Datasheets
P. 35

1.85mm Male to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9716


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      1.85mm Male              1.85mm Male
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            1.85mm Male                              1.85mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   1.85mm Male to 1.85mm Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 1.85mm Male to 1.85mm Male Adapter PE9716

                   URL: https://www.pasternack.com/1.85mm-male-1.85mm-male-straight-adapter-pe9716-p.aspx





















                                                        PE9716  REV 1.1                                                2
   30   31   32   33   34   35   36   37   38   39   40