Page 334 - RF Adapter Datasheets
P. 334

Precision 2.92mm Female to 3.5mm Female Right Angle Adapter



      TECHNICAL DATA SHEET                                                                               PE91167



                   Configuration
                       Connector 1                                       2.92mm Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       3.5mm Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Right Angle

                    Electrical Specifications
                       Frequency Range                                   DC to 34.5 GHz
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications
                       .
                       Connector 1
                       Type                                              2.92mm Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Outer Conductor Plating Specification             ASTM A380
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        ASTM A380
                       Dielectric Type                                   PPO
                       Connector 2
                       Type                                              3.5mm Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Outer Conductor Plating Specification             ASTM A380
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        ASTM A380
                       Dielectric Type                                   PPO

                   Environmental Specifications


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Female to 3.5mm Female Right Angle Adapter PE91167








                                                        PE91167  REV 1                                                 1
   329   330   331   332   333   334   335   336   337   338   339