Page 331 - RF Adapter Datasheets
P. 331

2.92mm Female to 3.5mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9660


                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss = 0.04 x sqrt(FGHz) dB Max
                   Mechanical Specifications
                       Size
                       Length                                            0.75 in [19.05 mm]
                       Width                                             0.281 in [7.14 mm]
                       Weight                                            0.007 lbs [3.18 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female            3.5mm Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                            3.5mm Female
                       Contact        Beryllium Copper   Gold over Electrolytic Nickel   Beryllium Copper   Gold over Electrolytic Nickel
                                                       ASTM-B488, ASTM-B689                     ASTM-B488, ASTM-B689
                       Insulation         PCTFE                                   PCTFE
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                                                           SAE-AMS-2700                            SAE-AMS-2700
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +150 deg C
                       .
                       Humidity                                          MIL-STD-202, Method 106 (No Vibration)
                       Shock                                             MIL-STD-202, Method 213, Condition I
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Thermal Shock                                     MIL-STD-202, Method 107, Condition B
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B, 5%

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 3.5mm Female Adapter PE9660








                                                        PE9660  REV 1.1                                                2
   326   327   328   329   330   331   332   333   334   335   336