Page 337 - RF Adapter Datasheets
P. 337

Precision 2.92mm Female to 7mm Sexless Adapter





     RF Adapters Technical Data Sheet                                                                        PE9461


                   Configuration
                       • 2.92mm Female Connector 1                      • Precision Design
                       • 7mm Sexless Connector 2                        • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.1:1 up to 18 GHz                 • Gold Plated Beryllium Copper Contact
                       • 7mm Interface compliant with IEEE STD 287
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9461 precision 2.92mm female to 7mm sexless adapter is part of our full line of RF components available for
                   same-day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. Our
                   2.92mm to 7mm adapter has a female to sexless gender configuration in a precision design. PE9461 2.92mm female to 7mm
                   sexless adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.1:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.1:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.36 in [34.54 mm]
                       Width                                             0.87 in [22.1 mm]
                       Weight                                            0.102 lbs [46.27 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Female to 7mm Sexless Adapter PE9461








                                                        PE9461  REV 1.2                                                1
   332   333   334   335   336   337   338   339   340   341   342