Page 330 - RF Adapter Datasheets
P. 330

2.92mm Female to 3.5mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9660


                   Configuration
                       • 2.92mm Female Connector 1                      • 50 Ohm
                       • 3.5mm Female Connector 2                       • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 34 GHz                • Max VSWR of 1.25:1 up to 34 GHz
                       • Contact plating according to ASTM-B488, ASTM-B689  • Gold over Electrolytic Nickel Plated Beryllium Copper
                       • Gold over Electrolytic Nickel Plated Beryllium Copper   Contact
                        Contact                                         • Contact Plating per ASTM-B488, ASTM-B689
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9660 2.92mm female to 3.5mm female adapter is part of our full line of RF components available for same-
                   day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. Our
                   2.92mm to 3.5mm adapter has a female to female gender configuration. PE9660 2.92mm female to 3.5mm female adapter
                   operates to 34 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           34            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.24           dB
                       Operating Voltage (AC)                                             170           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       High Potential Voltage                                             325           Vrms
                         5 to 7.5 MHz
                       Corona Discharge                                                   125           Vrms
                         at 70,000 ft
                       Insulation Resistance                5,000                                      MOhms
                       RF Leakage                                                         -90           dB
                       . .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 3.5mm Female Adapter PE9660








                                                        PE9660  REV 1.1                                                1
   325   326   327   328   329   330   331   332   333   334   335