Page 338 - RF Adapter Datasheets
P. 338

Precision 2.92mm Female to 7mm Sexless Adapter





     RF Adapters Technical Data Sheet                                                                        PE9461


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female             7mm Sexless
                       Polarity                                   Standard                 Standard
                       Interface Specification                                           IEEE STD 287
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                             7mm Sexless
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel
                       Body                                                Passivated Stainless Steel
                       Coupling Nut                                        Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Female to 7mm Sexless Adapter PE9461








                                                        PE9461  REV 1.2                                                2
   333   334   335   336   337   338   339   340   341   342   343