Page 300 - RF Adapter Datasheets
P. 300

2.92mm Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9668


                   Configuration
                       • 2.92mm Female Connector 1                      • 50 Ohm
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Max VSWR of 1.25:1 up to 40 GHz
                       • Contact plating according to MIL-G-45204       • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9668 2.92mm female to 1.85mm female adapter is part of our full line of RF components available for same-
                   day shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. The
                   1.85mm connector  mates mechanically  with commercially  available  2.4mm connectors. Our 2.92mm to 1.85mm adapter
                   has a female to female gender configuration. PE9668 2.92mm female to 1.85mm female adapter operates to 40 GHz. The
                   Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.738 in [18.75 mm]
                       Width                                             0.31 in [7.87 mm]
                       Weight                                            0.011 lbs [4.99 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to 1.85mm Female Adapter PE9668
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9668  REV 1.2                                                1
   295   296   297   298   299   300   301   302   303   304   305