Page 121 - RF Adapter Datasheets
P. 121

2.4mm Male to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9672


                   Configuration
                       • 2.4mm Male Connector 1                         • 50 Ohm
                       • 1.85mm Male Connector 2                        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 50 GHz                 • Max VSWR of 1.3:1 up to 50 GHz
                       • Contact plating according to MIL-G-45204       • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9672 2.4mm male to 1.85mm male adapter is part of our full line of RF components available for same-day
                   shipping. The 2.4mm  connector mates  mechanically  with commercially available  1.85mm (V)  connectors. Our  2.4mm to
                   1.85mm adapter has a male to male gender configuration built of durable stainless steel. PE9672 2.4mm male to 1.85mm
                   male adapter operates to 50 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       VSWR                                                              1.3:1
                       Insertion Loss                                                    0.36           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       VSWR = 1.05 + 0.005*(fGHz).
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).
                   Mechanical Specifications
                       Size
                       Length                                            0.805 in [20.45 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to 1.85mm Male Adapter PE9672








                                                        PE9672  REV 1.2                                                1
   116   117   118   119   120   121   122   123   124   125   126