Page 105 - RF Adapter Datasheets
P. 105

2.4mm Male to 2.4mm Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91138


                   Configuration
                       • 2.4mm Male Connector 1                         • 50 Ohm
                       • 2.4mm Female Connector 2                       • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.4:1 up to 50 GHz                 • Max VSWR of 1.4:1 up to 50 GHz
                       • Contact plating according to MIL-G-45204       • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • Contact Plating per MIL-G-45204
                   Applications
                       • General Purpose Test           • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91138 2.4mm male to 2.4mm female right angle adapter is part of our full line of RF components available
                   for same-day shipping. The 2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our
                   2.4mm to 2.4mm adapter has a male to female gender configuration. PE91138 2.4mm male to 2.4mm female adapter operates
                   to 50 GHz. The Pasternack RF adapter provides good VSWR of 1.4:1 maximum. This right angle 2.4mm to 2.4mm adapter
                   allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           50            GHz
                       VSWR                                                              1.4:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.531 in [13.49 mm]
                       Width                                             0.498 in [12.65 mm]
                       Weight                                            0.016 lbs [7.26 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to 2.4mm Female Right Angle Adapter PE91138
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE91138  REV 1.2                                               1
   100   101   102   103   104   105   106   107   108   109   110