Page 89 - RF Adapter Datasheets
P. 89
1.85mm Female to N Female Adapter
RF Adapters Technical Data Sheet PE9721
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 1.85mm Female N Female
Contact Beryllium Copper Gold Beryllium Copper Gold
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
dB Return Loss
0
-10
-20
-30
-40
-50
-60
0 GHz 2 4 6 8 10 12 14 16 18
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 1.85mm Female to N Female Adapter PE9721
PE9721 REV 1.1 2