Page 94 - RF Adapter Datasheets
P. 94

2.4mm Male to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9451


                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.017 lbs [7.71 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.4mm Male               2.4mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                   5/16 inch                5/16 inch
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             2.4mm Male                              2.4mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.4mm Male to 2.4mm Male Adapter PE9451








                                                        PE9451  REV 1.1                                                2
   89   90   91   92   93   94   95   96   97   98   99