Page 85 - RF Adapter Datasheets
P. 85

1.85mm Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9720


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     1.85mm Female               N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                                            MIL-STD-348
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           1.85mm Female                               N Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel
                       Body                                                Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Female to N Male Adapter PE9720








                                                        PE9720  REV 1.2                                                2
   80   81   82   83   84   85   86   87   88   89   90