Page 84 - RF Adapter Datasheets
P. 84

1.85mm Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9720


                   Configuration
                       • 1.85mm Female Connector 1                      • 50 Ohms
                       • N Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • N interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9720 1.85mm female to type N male adapter is part of our full line of RF components available for same-day
                   shipping. The 1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our 1.85mm to type N
                   adapter has a female to male gender configuration. PE9720 1.85mm female to type N male adapter operates to 18 GHz. The
                   Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.71 in [43.43 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.116 lbs [52.62 g]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Female to N Male Adapter PE9720








                                                        PE9720  REV 1.2                                                1
   79   80   81   82   83   84   85   86   87   88   89