Page 81 - RF Adapter Datasheets
P. 81

Precision 1.85mm Female to 2.92mm Male Right Angle Adapter



      TECHNICAL DATA SHEET                                                                               PE91162



                   Configuration
                       Connector 1                                       1.85mm Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       2.92mm Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Right Angle

                    Electrical Specifications
                       Frequency Range                                   DC to 40 GHz
                       Maximum VSWR                                      1.3:1

                   Mechanical Specifications
                       .
                       Connector 1
                       Type                                              1.85mm Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Outer Conductor Plating Specification             ASTM A380
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        ASTM A380
                       Dielectric Type                                   PPO
                       Connector 2
                       Type                                              2.92mm Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Coupling Nut Plating Specification                ASTM A380
                       Hex Size, Inch                                    16-May
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PPO

                   Environmental Specifications

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 1.85mm Female to 2.92mm Male Right Angle Adapter PE91162








                                                        PE91162  REV 1                                                 1
   76   77   78   79   80   81   82   83   84   85   86