Page 475 - RF Adapter Datasheets
P. 475

Precision 7mm Sexless to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9220


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      7mm Sexless              BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  IEEE STD 287              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7mm Sexless                              BNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                             Brass               Nickel
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 7mm Sexless to BNC Female Adapter PE9220








                                                        PE9220  REV 1.1                                                2
   470   471   472   473   474   475   476   477   478   479   480