Page 480 - RF Adapter Datasheets
P. 480

4.1/9.5 Mini DIN Male to 4.1/9.5 Mini
                            DIN Male Adapter IP67 Mated


      TECHNICAL DATA SHEET                                                                               PE91194



                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       Ingress Protection                                IP67 Mated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level

                   4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 Mated from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part
                   of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 Mated PE91194


                   URL: http://www.pasternack.com/4.1-9.5-mini-din-male-4.1-9.5-mini-din-male-straight-adapter-pe91194-p.aspx











































                                                        PE91194  REV 1.0                                               2
   475   476   477   478   479   480   481   482   483   484   485