Page 471 - RF Adapter Datasheets
P. 471

Precision 7mm Sexless to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9221


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7mm Sexless                               BNC Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel                      Brass               Nickel
                       Coupling Nut   Passivated Stainless Steel                   Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                       Typical Performance Data
                          dB                                      Return Loss
                           0

                          -10


                          -20

                          -30


                          -40

                          -50


                          -60
                             0  GHz     1         2         3          4         5          6         7          8







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 7mm Sexless to BNC Male Adapter PE9221








                                                        PE9221  REV 1.1                                                2
   466   467   468   469   470   471   472   473   474   475   476