Page 470 - RF Adapter Datasheets
P. 470

Precision 7mm Sexless to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9221


                   Configuration
                       • 7mm Sexless Connector 1                        • Precision Design
                       • BNC Male Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 8 GHz                 • BNC Interface compliant with MIL-STD-348
                       • 7mm Interface compliant with IEEE STD 287      • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9221 precision 7mm sexless to BNC male adapter is part of our full line of RF components available for
                   same-day shipping. Our 7mm to BNC adapter has a sexless to male gender configuration in a precision design. PE9221 7mm
                   sexless to BNC male adapter operates to 8 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.15:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.67 in [42.42 mm]
                       Width                                             0.88 in [22.35 mm]
                       Weight                                            0.125 lbs [56.7 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      7mm Sexless               BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  IEEE STD 287              MIL-STD-348
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 7mm Sexless to BNC Male Adapter PE9221








                                                        PE9221  REV 1.1                                                1
   465   466   467   468   469   470   471   472   473   474   475