Page 466 - RF Adapter Datasheets
P. 466

Ruggedized 3.5mm NMD Female to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91147


                   Configuration
                       • 3.5mm NMD Female Connector 1                   • Ruggedized Design
                       • SMA Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • 4 µin minimum contact plating                  • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91147 ruggedized 3.5mm NMD female to SMA female adapter is part of our full line of RF components
                   available for same-day shipping. Our 3.5mm NMD to SMA adapter has a female to female gender configuration in a ruggedized
                   design. PE91147 3.5mm NMD female to SMA female adapter operates to 27 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 5    5 to 11    11 to 19   19 to 27                  GHz
                       VSWR, Typ              1.05:1    1.07:1      1.1:1     1.3:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.32 in [33.53 mm]
                       Width                                             0.86 in [21.84 mm]
                       Weight                                            0.103 lbs [46.72 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Ruggedized 3.5mm NMD Female to SMA Female Adapter PE91147








                                                        PE91147  REV 1.1                                               1
   461   462   463   464   465   466   467   468   469   470   471