Page 467 - RF Adapter Datasheets
P. 467

Ruggedized 3.5mm NMD Female to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91147


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                   3.5mm NMD Female            SMA Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          3.5mm NMD Female                           SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           4 µin minimum                            4 µin minimum
                       Insulation       Oxide-Noryl                             Oxide-Noryl
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .


                   Compliance Certifications (see product page for current document)

                   Ruggedized 3.5mm NMD Female to SMA Female Adapter from Pasternack Enterprises has same day shipment for domestic
                   and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Ruggedized 3.5mm NMD Female to SMA Female Adapter PE91147

                   URL: https://www.pasternack.com/3.5mm-nmd-female-sma-female-straight-adapter-pe91147-p.aspx































                                                        PE91147  REV 1.1                                               2
   462   463   464   465   466   467   468   469   470   471   472