Page 461 - RF Adapter Datasheets
P. 461

Precision 3.5mm Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9323


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     3.5mm Female               N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                                            MIL-C-39012
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            3.5mm Female                              N Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   Precision  3.5mm Female to N Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Precision 3.5mm Female to N Female Adapter PE9323

                   URL: https://www.pasternack.com/3.5mm-female-n-female-straight-adapter-pe9323-p.aspx





















                                                        PE9323  REV 1.1                                                2
   456   457   458   459   460   461   462   463   464   465   466