Page 432 - RF Adapter Datasheets
P. 432

3.5mm Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9748


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            3.5mm Female                            1.85mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   3.5mm Female to 1.85mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 3.5mm Female to 1.85mm Female Adapter PE9748

                   URL: https://www.pasternack.com/3.5mm-female-1.85mm-female-straight-adapter-pe9748-p.aspx

































                                                        PE9748  REV 1.1                                                2
   427   428   429   430   431   432   433   434   435   436   437