Page 427 - RF Adapter Datasheets
P. 427

Precision 3.5mm Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9324


                   Configuration
                       • 3.5mm Male Connector 1                         • Precision Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9324 3.5mm male to type N female adapter is part of our full line of RF components available for same-
                   day shipping. The 3.5mm connector mates mechanically with commercially available SMA and 2.92mm (K) connectors. Our
                   3.5mm to type N adapter has a male to female gender configuration in a precision design. PE9324 3.5mm male to type N
                   female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            1.579 in [40.11 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.08 lbs [36.29 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 3.5mm Male to N Female Adapter PE9324
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9324  REV 1.2                                                1
   422   423   424   425   426   427   428   429   430   431   432