Page 434 - RF Adapter Datasheets
P. 434

3.5mm Female to 2.4mm Male Adapter



      TECHNICAL DATA SHEET                                                                               PE91292



                   Configuration
                       Connector 1                                       3.5mm Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       2.4mm Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 34 GHz
                       Maximum VSWR                                      1.15:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.728 [18.49]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       .
                       Weight, lbs [g]                                   0.007 [3.18]
                       Connector 1
                       Type                                              3.5mm Female
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   Ultem 1000

                       Connector 2
                       Type                                              2.4mm Male
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   Ultem 1000

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +150 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3.5mm Female to 2.4mm Male Adapter PE91292








                                                        PE91292  REV 1                                                 1
   429   430   431   432   433   434   435   436   437   438   439