Page 428 - RF Adapter Datasheets
P. 428

Precision 3.5mm Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9324


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      3.5mm Male                N Female
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             3.5mm Male                               N Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                     Passivated Stainless Steel
                                                                                                     ASTM A380
                       Body        Passivated Stainless Steel
                                                            ASTM A380
                       Coupling Nut   Passivated Stainless Steel
                                                            ASTM A380
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +100 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Cond. D (20G’s)
                       Salt Spray                                        MIL-STD-202, Method 101, Cond. B, 5% salt solution

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 3.5mm Male to N Female Adapter PE9324
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9324  REV 1.2                                                2
   423   424   425   426   427   428   429   430   431   432   433