Page 431 - RF Adapter Datasheets
P. 431

3.5mm Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9748


                   Configuration
                       • 3.5mm Female Connector 1                       • 50 Ohms
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features

                       • Max VSWR of 1.3:1 up to 34 GHz                 • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9748 3.5mm female to 1.85mm female adapter is part of our full line of RF components available for same-
                   day shipping. The 3.5mm connector mates mechanically with commercially available SMA and 2.92mm (K) connectors. The
                   1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our 3.5mm to 1.85mm adapter has a
                   female to female gender configuration. PE9748 3.5mm female to 1.85mm female adapter operates to 34 GHz. The Pasternack
                   RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           34            GHz
                       VSWR                                                              1.3:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.83 in [21.08 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     3.5mm Female             1.85mm Female
                       Polarity                                   Standard                 Standard
                       .



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3.5mm Female to 1.85mm Female Adapter PE9748








                                                        PE9748  REV 1.1                                                1
   426   427   428   429   430   431   432   433   434   435   436