Page 341 - RF Adapter Datasheets
P. 341

Precision 2.92mm Female to Mini SMP Male Adapter



      TECHNICAL DATA SHEET                                                                                 PE9781



                   Precision 2.92mm Female to Mini SMP Male Adapter

                   Configuration
                       Connector 1                                       2.92mm Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       Mini SMP Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Precision
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 40
                       Maximum VSWR                                      1.3:1

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1 [25.4]
                       Width/Dia., in [mm]                               0.35 [8.89]
                       .
                       Connector 1
                       Type                                              2.92mm Female
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              Mini SMP Male
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PS

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.92mm Female to Mini SMP Male Adapter PE9781











                                                         PE9781  REV                                                   1
   336   337   338   339   340   341   342   343   344   345   346