Page 328 - RF Adapter Datasheets
P. 328

2.92mm Female to 3.5mm Male Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91166


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.92mm Female             3.5mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                                            5/16 Inch
                       Mating Torque                                                8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           2.92mm Female                             3.5mm Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation       Oxide-Noryl                             Oxide-Noryl
                       Outer Conductor Passivated Stainless Steel
                                                            ASTM A380
                       Body                                                Passivated Stainless Steel
                                                                                                     ASTM A380
                       Coupling Nut                                        Passivated Stainless Steel
                                                                                                     ASTM A380
                       . .


                   Compliance Certifications (see product page for current document)

                   2.92mm Female to 3.5mm Male Right Angle Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2.92mm Female to 3.5mm Male Right Angle Adapter PE91166

                   URL: https://www.pasternack.com/2.92mm-female-3.5mm-male-right-angle-adapter-pe91166-p.aspx




















                                                        PE91166  REV 1.1                                               2
   323   324   325   326   327   328   329   330   331   332   333