Page 324 - RF Adapter Datasheets
P. 324

Ruggedized 2.92mm NMD Female to 2.4mm Female Adapter



      TECHNICAL DATA SHEET                                                                               PE91144



                   Configuration
                       Connector 1                                       2.92mm NMD Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       2.4mm Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Ruggedized
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 40 GHz
                       Maximum VSWR                                      1.35:1

                       Frequency 1
                       Frequency, GHz                                    DC to 7
                       VSWR                                              1.04:1

                       Frequency 2
                       Frequency, GHz                                    7 to 18
                       VSWR                                              1.1:1
                       Frequency 3
                       Frequency, GHz                                    18 to 30
                       VSWR                                              1.2:1

                       Frequency 4
                       Frequency, GHz                                    30 to 40
                       VSWR                                              1.35:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.43 [36.32]
                       Width/Dia., in [mm]                               0.86 [21.84]
                       .
                       Connector 1
                       Type                                              2.92mm NMD Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PSU

                       Connector 2
                       Type                                              2.4mm Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Outer Conductor Material and Plating              Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Ruggedized 2.92mm NMD Female to 2.4mm Female Adapter PE91144








                                                        PE91144  REV 1                                                 1
   319   320   321   322   323   324   325   326   327   328   329