Page 202 - RF Adapter Datasheets
P. 202

2.92mm Male to 2.92mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9436


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      2.92mm Male              2.92mm Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in                  5/16 in
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.92mm Male                              2.92mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   2.92mm Male to 2.92mm Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2.92mm Male to 2.92mm Male Adapter PE9436

                   URL: https://www.pasternack.com/2.92mm-male-2.92mm-male-straight-adapter-pe9436-p.aspx





















                                                        PE9436  REV 1.1                                                2
   197   198   199   200   201   202   203   204   205   206   207