Page 198 - RF Adapter Datasheets
P. 198

Ruggedized 2.4mm NMD Female to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91146


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                   2.4mm NMD Female            SMA Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          2.4mm NMD Female                           SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           4 µin minimum                            4 µin minimum
                       Insulation          PSU                                     PTFE
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .


                   Compliance Certifications (see product page for current document)

                   Ruggedized 2.4mm NMD Female to SMA Female Adapter from Pasternack Enterprises has same day shipment for domestic
                   and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
                   broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Ruggedized 2.4mm NMD Female to SMA Female Adapter PE91146

                   URL: https://www.pasternack.com/2.4mm-nmd-female-sma-female-straight-adapter-pe91146-p.aspx































                                                        PE91146  REV 1.2                                               2
   193   194   195   196   197   198   199   200   201   202   203