Page 197 - RF Adapter Datasheets
P. 197

Ruggedized 2.4mm NMD Female to SMA Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91146


                   Configuration
                       • 2.4mm NMD Female Connector 1                   • Ruggedized Design
                       • SMA Female Connector 2                         • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.2:1 up to 27 GHz                 • Gold Plated Beryllium Copper Contact
                       • 4 µin minimum contact plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91146 ruggedized 2.4mm NMD female to SMA female adapter is part of our full line of RF components
                   available for same-day shipping. Our 2.4mm NMD to SMA adapter has a female to female gender configuration in a ruggedized
                   design. PE91146 2.4mm NMD female to SMA female adapter operates to 27 GHz. The Pasternack RF adapter provides
                   excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.43 in [36.32 mm]
                       Width                                             0.74 in [18.8 mm]
                       Weight                                            0.068 lbs [30.84 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Ruggedized 2.4mm NMD Female to SMA Female Adapter PE91146








                                                        PE91146  REV 1.2                                               1
   192   193   194   195   196   197   198   199   200   201   202