Page 195 - RF Adapter Datasheets
P. 195
2.4mm NMD Female to 2.4mm Female Adapter
RF Adapters Technical Data Sheet PE91145
.
Description Connector 1 Connector 2
Type 2.4mm NMD Female 2.4mm Female
Polarity Standard Standard
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.4mm NMD Female 2.4mm Female
Contact Beryllium Copper Gold Beryllium Copper Gold
4 µin minimum 4 µin minimum
Insulation PSU PSU
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
. .
Compliance Certifications (see product page for current document)
2.4mm NMD Female to 2.4mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and
International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.4mm NMD Female to 2.4mm Female Adapter PE91145
URL: https://www.pasternack.com/2.4mm-nmd-female-2.4mm-female-straight-adapter-pe91145-p.aspx
PE91145 REV 1.1 2